Product Description
- Fastener to attach FLUQS ONE to Glass Panel
Product Specifications
Material
Steel
Finish
Silver
Weight of Item (g)
7
Length or Depth of Item when closed (mm)
24
Length or Depth of Item when closed (in)
1
Height of Item (mm)
12
Height of Item (in)
0.5
Width of Item (mm)
12
Width of Item (in)
0.5
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N