EX026-21

FLUQS SHELF HOLDER ** ACRYLIC NOT INCLUDED - EX026-21

MSRP:
$88.80
Product Description
  • *For 1 mm (3/8") glass *Maximum shelf depth: 25 mm (9-13/16") *For permanent installation, apply caulk to bracket and
  • glass/acrylic *1 rubber strip (clear, 182 mm) included *Glass not included, chamfer required as shown Load Capacity 14.4 kg (31.7 lbs)
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
450
Length or Depth of Item when closed (mm)
19
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
1820
Width of Item (in)
71.6875
Load Capacity (kg)
14.4
Load Capacity (lbs)
31.7
Max. Shelf Depth (mm)
250
Max. Shelf Depth (in)
9.8125
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

FLUQS CORNER ANGLE **
SCREWS NOT INCLUDED - EX901-21

$93.30
FLUQS SHELF SET **
SET OF BRACKET AND ACRYLIC - EX211-41

$186.60
FLUQS BOTTOM COVER - EX008-21

$87.80