Product Description
- Ideal for harsh and high corrosive environments
- Compliant with SEMI S8-0600 guideline
- Spacer for sheet metal application sold separately
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
260
Length or Depth of Item when closed (mm)
26.8
Length or Depth of Item when closed (in)
1.0625
Height of Item (mm)
62.4
Height of Item (in)
2.5
Width of Item (mm)
160
Width of Item (in)
6.3125
Handle Depth (mm)
26.8
Handle Depth (in)
1.0625
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 8
Fasteners Type
Machine screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
REACH 209 compliat as of 1/12/20
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files