Product Description
- Compliant with SEMI S8-0600 guideline
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
390
Length or Depth of Item when closed (mm)
55.5
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
114
Height of Item (in)
4.5
Width of Item (mm)
152
Width of Item (in)
6
Handle Depth (mm)
55.5
Handle Depth (in)
2.1875
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 X 0.8
Fasteners Type
Nut
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
REACH 209 10/30/20
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files