Product Description
- Ideal for sliding doors
- Affix with glue or tack
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
19
Length or Depth of Item when closed (mm)
10.8
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
30
Height of Item (in)
1.1875
Width of Item (mm)
120
Width of Item (in)
4.75
Handle Depth (mm)
10.8
Handle Depth (in)
0.4375
Min. Panel Thickness (mm)
10
Min. Panel Thickness (in)
0.375
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
1.5 X 10 mm
Fasteners Type
Nail
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files