HN-150SH

FLUSH PULL - HN-150SH

MSRP:
$6.00
Product Description
  • Ideal for sliding doors
  • Affix with glue or tack
Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
27
Length or Depth of Item when closed (mm)
12.8
Length or Depth of Item when closed (in)
0.5625
Height of Item (mm)
35
Height of Item (in)
1.4375
Width of Item (mm)
150
Width of Item (in)
5.9375
Handle Depth (mm)
12.8
Handle Depth (in)
0.5
Min. Panel Thickness (mm)
12
Min. Panel Thickness (in)
0.5
Back-to-Back Option
N
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
1.5 X 10 mm
Fasteners Type
Nail
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products