Image coming soon
ATL-64-IN

FLUSH SLAM LATCH - ATL-64-IN

MSRP:
$8.70
Product Description
  • Door latches when closed
  • Pull lever to release latch when opening door
  • Auto lock feature
  • For use with .7-1 mm thick material
Product Specifications
Material
Plastic (PA)
Finish
Off White
Weight of Item (g)
44.5
Length or Depth of Item when closed (mm)
55
Length or Depth of Item when closed (in)
2.1875
Length or Depth of Item when open (in)
2.1875
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
81
Width of Item (in)
3.25
Max. Door Thickness (mm)
1
Max. Door Thickness (in)
0.0625
Min. Door Thickness (mm)
0.7
Min. Door Thickness (in)
0
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$8.70
FLUSH SLAM LATCH - LC-48-5

$25.90