EB-200/EP-BL

Folding Bracket (Black) - EB-200/EP-BL

MSRP:
$55.00
Product Description
  • Automatically locks when fully opened, depress lever to release
  • Bracket can be used without the need for hinges
Product Specifications
Material
Stainless Steel
Finish
Black
Weight of Item (g)
330
Length or Depth of Item when closed (mm)
201
Length or Depth of Item when closed (in)
7.9375
Length or Depth of Item when open (mm)
116
Length or Depth of Item when open (in)
4.625
Height of Item (mm)
116
Height of Item (in)
4.625
Width of Item (mm)
29
Width of Item (in)
1.1875
Load Capacity (kg)
90
Load Capacity (lbs)
198
Alternative Load Capacity (kg)
175
Alternative Load Capacity (lbs)
385
Holes
4
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
4.5mm or #9 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is REACH Compliant
o
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

Folding Bracket (Black) - EB-317/EP-BL

$92.00
Image coming soon

$66.00
STAINLESS STEEL 304 FOLDING BRACKET - EB-200/EP

$45.00
STAINLESS STEEL FOLDING BRACKET WITH SOFT CLOSE (BLACK FINISH) - EB-317/EP-BL-D

$134.00
STAINLESS STEEL FOLDING BRACKET WITH SOFT CLOSE (BLACK FINISH)  - EB-303/EP-BL-D

$120.00