Product Description
- Folding bracket with manual lock lever
- Slide the lock lever to lock/unlock in open position
- Bracket with hinge function in one unit
- Supplied with white painted screws.
Product Specifications
Material
304 Stainless Steel, 303 Stainless Steel
Finish
Satin
Weight of Item (g)
510
Length or Depth of Item when closed (mm)
57
Length or Depth of Item when closed (in)
2.25
Length or Depth of Item when open (mm)
241
Length or Depth of Item when open (in)
9.5
Height of Item (mm)
300
Height of Item (in)
11.8125
Width of Item (mm)
23
Width of Item (in)
0.9375
Load Capacity (kg)
20.4
Load Capacity (lbs)
9.27272727272727
Holes
6
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.5 x 20, 3.8 x 38 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files