Product Description
- Folding bracket with locking bracket
- Slide the locking bracket to lock/unlock in open position.
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
770
Length or Depth of Item when closed (mm)
240
Length or Depth of Item when closed (in)
9.5
Length or Depth of Item when open (mm)
304
Length or Depth of Item when open (in)
12
Height of Item (mm)
250
Height of Item (in)
9.875
Width of Item (mm)
45.5
Width of Item (in)
1.8125
Load Capacity (kg)
33
Load Capacity (lbs)
72
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20, 4 x 25
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files