SDR-A84D

FOLDING DOOR HARDWARE - SDR-A84D

MSRP:
$0.00
Contact Us
Product Specifications
Min. Door Thickness (mm)
35
Min. Door Thickness (in)
1.375
Max. Door Weight (kg)
40
Max. Door Weight (lbs)
88
Roller/Bracket Type
Top Recessed Mount
Track Installation Type
Ceiling Mount
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files

Related Products

Image coming soon

$420.00
Image coming soon

$498.00
UPPER TRACK FOR SDR-A84D (2000mm) - SDR-A84D-2000

$140.00
2D FOLDING DOOR HDW KIT 3 HINGE - SDR-A84D-2D3HDC

$543.60