Bifold Door Hardware Kit
Folding door or Bi-fold hardware is commonly used for closet doors in both residential and commercial applications. The Bi-fold doors slide and close in an accordion style and is suitable for enclosing wider section of opening with door. These accordion style door hardware help reducing opening and closing radius compare to a conventional doors.
Sugatsune's folding hardware series are differentiated by the weight of the door that the hardware is going to be installed on. There is a SFD for 17.6 lb.per door panel, a FD30-F for 33 lb.per door panel and SDR-A84 for 125 lb. doors. All the bi-fold door hardware require no bottom rail or track. Our recent bi-fold door hardware, SDR-A84D Bi-fold hardware, is suited for both 2 and 4 panel applications and comes with various mounting options.