NF-47D-DGR

FOLDING HOOK DARK GRAY - NF-47D-DGR

MSRP:
$15.40
Product Specifications
Material
Plastic (PC)
Finish
Partial Blast, Dark Gray
Weight of Item (g)
11
Length or Depth of Item when closed (mm)
17.4
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
54.4
Height of Item (in)
2.1875
Width of Item (mm)
23.9
Width of Item (in)
1
Load Capacity (kg)
7.65
Load Capacity (lbs)
0.301181102362205
Soft Closing
Y
Multi-Prong Hook
N
Undermount Hook
N
Front Mount Screw Installation
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm Countersunk Head Tapping Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

FOLDING HOOK GRAY - NF-47D-GR

$15.40
FOLDING HOOK WHITE - NF-47D-WT

$15.40
Bracket for NF-45D Recessed Hooks - NF-45DB

$2.30