Product Description
- Low profile design
- Spring loaded-snaps flat to stay out of the way and limit rattling when not in use
Product Specifications
Material
304 Stainless Steel
Finish
Polished
Weight of Item (g)
21
Length or Depth of Item when open (mm)
10
Length or Depth of Item when open (in)
0.4375
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
38
Width of Item (in)
1.5
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Screw,3 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files