Product Specifications
Material
Steel
Finish
Yellow Zinc Chromate
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
9
Length or Depth of Item when closed (in)
0.375
Height of Item (mm)
69
Height of Item (in)
2.75
Width of Item (mm)
68
Width of Item (in)
2.6875
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm or #8 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files