Product Specifications
Material
Steel
Finish
Yellow Zinc Chromate
Weight of Item (g)
135
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
91
Height of Item (in)
3.625
Width of Item (mm)
90
Width of Item (in)
3.5625
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm or #10 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files