Product Description
- Stay for enclosures.
Product Specifications
Material
Steel (SPCC)
Finish
Colored Zinc Chromate (Trivalent)
Weight of Item (g)
198
Length or Depth of Item when closed (mm)
171.5
Length or Depth of Item when closed (in)
6.8125
Length or Depth of Item when open (mm)
241.5
Length or Depth of Item when open (in)
9.5625
Height of Item (mm)
42
Height of Item (in)
1.6875
Width of Item (mm)
25
Width of Item (in)
1
Compression Force (kg)
50
Compression Force (lbs)
110
Max. Tensile Force (kg)
90
Max. Tensile Force (lbs)
198
Min. Tensile Force (lbs)
198
Soft Closing
N
Self-Closing
N
Open/Lift Assist
N
Hold Open Catch
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files