Product Description
- A high-end design which harmonizes both classical and contemporary styles.
- Built from luxurious solid brass forged to perfection.
- Meticulously crafted to ensure durability and a high quality finish.
- A clear lacquer coating is applied to prevent tarnishing.
- The endpoints feature a spherical design making it safer to use and lowers the risk of accidental injury.
- Includes screws that match the color of the finish.
Product Specifications
Material
Brass
Finish
Polished Brass
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
74.5
Length or Depth of Item when closed (in)
2.9375
Height of Item (mm)
94.5
Height of Item (in)
3.75
Width of Item (mm)
35
Width of Item (in)
1.4375
Load Capacity (kg)
8.5
Load Capacity (lbs)
18.7
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files