PXB-BNS05-241-BL

FORGED BRASS SWING DOUBLE HOOK - PXB-BNS05-241-BL

MSRP:
$165.00
Product Description
    • Surface mount on the door frame enables easy installation
    • (no frame side mortising).
    • Recommended door thickness is 1-9/16” (4 mm) or more.
    • The opening angle is limited to 125°. Door stopper or angle limiter is required to prevent breakage of the hinges and failure of the door.
    • The hinge cannot be divided between the door and the frame.
    • Durability: successfully passed 3, open/close private cycles.  
Product Specifications
Material
Brass
Finish
Coating, Matte Black
Weight of Item (g)
700
Length or Depth of Item when closed (mm)
34.5
Length or Depth of Item when closed (in)
1.375
Length or Depth of Item when open (mm)
131.5
Length or Depth of Item when open (in)
5.1875
Height of Item (mm)
155.5
Height of Item (in)
6.125
Width of Item (mm)
55
Width of Item (in)
2.1875
Load Capacity (kg)
15
Load Capacity (lbs)
33.06
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Cross-recessed pan head tapping screws 6×25
Is NSF Compliant
N
Is Accessory
N
Downloadable Files

Related Products

FORGED BRASS SWING DOUBLE HOOK - PXB-BNS05-241-PB

$165.00
FORGED BRASS SWING DOUBLE HOOK - PXB-BNS05-241-AB

$165.00
FORGED BRASS SWING DOUBLE HOOK - PXB-BNS05-241-SB

$165.00
FORGED BRASS DOUBLE HOOK - PXB-BN05-231-BL

$65.00
FORGED BRASS DOUBLE HOOK - PXB-BN05-211-BL

$31.00