Product Description
- A solid, elegant brass hook that can swing 180°. The hooks friction feature prevents unintentional swinging due to vibration.
- A high-end design which harmonizes both classical and contemporary styles.
- Forged to perfection from luxurious solid brass.
- Meticulously crafted to ensure durability and a high quality finish.
- A clear lacquer coating is applied to prevent tarnishing.
- The endpoints feature a spherical design for safety and convenience.
- Includes screws that match the color of the finish.
- Hook can be securely tucked away when not in use.
Product Specifications
Material
Brass
Finish
Satin, Satin Brass
Weight of Item (g)
700
Length or Depth of Item when closed (mm)
34.5
Length or Depth of Item when closed (in)
1.375
Length or Depth of Item when open (mm)
131.5
Length or Depth of Item when open (in)
5.1875
Height of Item (mm)
155.5
Height of Item (in)
6.125
Width of Item (mm)
55
Width of Item (in)
2.1875
Load Capacity (kg)
15
Load Capacity (lbs)
33.06
Multi-Prong Hook
Y
For Drywall
N
Undermount Hook
N
Range of Motion (degree)
180
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Are Fasteners Required
Y
Fasteners Type
Cross-recessed pan head tapping screws 6×25
Is NSF Compliant
N
Is Accessory
N
Downloadable Files