HG-TUF

FREE SWINGING SHEET METAL CONCEALED HINGE - HG-TUF

MSRP:
$20.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
67
Height of Item (mm)
29.5
Height of Item (in)
1.16
Width of Item (mm)
40
Width of Item (in)
1.57
Max. Torque (kgf-cm/ea)
 
Max. Torque (lbs-in/ea)
 
Holes
4
Adjustable
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4mm or #8 Self Tapping Screw
Is NSF Compliant
N
Downloadable Files

Related Products

Torque Concealed Hinge (for sheet metal) - H95TSH-F

$25.00
CONCEALED TORQUE HINGE - HG-RT30

$56.00
CONCEALED TORQUE HINGE - HG-RT50

$56.00
CONCEALED TORQUE HINGE - HG-TUWA15

$23.00
CONCEALED TORQUE HINGE - HG-TU07

$25.00
CONCEALED TORQUE HINGE - HG-TUWA07

$22.00
CONCEALED TORQUE HINGE - HG-TU03

$25.00
OLYMPIA FREE-SWINGING CONCEALED HINGE - 360-26-14T

$3.80
OLYMPIA FREE-SWINGING CONCEALED HINGE - 360-26-19T

$3.80