SCR3-15-100B

FULL EXTENSION MINI SLIDE STAINLESS STEEL 3-15/16" 24.2 LBS/PR - SCR3-15-100B

MSRP:
$0.00 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Full extension
  • High precision design
  • Thin profile for various applications
  • Types with slide length 80 mm have no holes marked with(*)
Product Specifications
Material
Stainless Steel
Finish
Stainless Steel
Weight of Item (g)
45
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Length or Depth of Item when open (mm)
225
Length or Depth of Item when open (in)
8.875
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
9.7
Width of Item (in)
0.4375
Load Capacity (kg/pr)
11
Load Capacity (lbs/pr)
24.2
Slide Length (mm)
100
Slide Length (in)
3.9375
Travel Length (mm)
125
Travel Length (in)
4.9375
Profile Width (mm)
9.7
Profile Width (in)
0.375
Profile Height (mm)
15.5
Profile Height (in)
0.625
Mounting Type
Side Mount
Extension Type
Full Extension mini slide
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
2.6mm low head screw
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

FULL EXTENSION MINI SLIDE  STAINLESS STEEL 3-15/16" 24.2 LBS/PR - SCR3-15-100A

$16.50
FULLY STAINLESS STEEL MINI GUIDE (FULL EXTENSION) - SCR3-15S-100B

$21.00
FULL EXTENSION MINI SLIDE  STAINLESS STEEL 3-1/8" 22 LBS/PR - SCR3-15-80A

$15.50
FULL EXTENSION MINI SLIDE  STAINLESS STEEL 3-1/8" 22 LBS/PR - SCR3-15-80B

$16.50
FULL EXTENSION MINI SLIDE  STAINLESS STEEL 5-7/8" 26.4 LBS/PR - SCR3-15-150A

$21.00
FULL EXTENSION MINI SLIDE  STAINLESS STEEL 5-7/8" 26.4 LBS/PR - SCR3-15-150B

$22.00
3/4 EXTENSION MINI SLIDE (2-WAY)  STAINLESS STEEL 3-15/16" 24.2 LBS - SCRW2-15-100A

$15.00
FULLY STAINLESS STEEL MINI GUIDE (FULL EXTENSION) - SCR3-15S-80A

$19.00
FULLY STAINLESS STEEL MINI GUIDE (FULL EXTENSION) - SCR3-15S-100A

$21.00