Product Description
- Full extension
- Positive stop
- Non-handed
- Hold-out detent
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
198
Length or Depth of Item when closed (mm)
300
Length or Depth of Item when closed (in)
11.8125
Length or Depth of Item when open (mm)
614
Length or Depth of Item when open (in)
24.1875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
10.2
Load Capacity (lbs/pr)
22
Slide Length (mm)
300
Slide Length (in)
11.8110236220472
Travel Length (mm)
314
Travel Length (in)
12.3622047244094
Profile Width (mm)
16
Profile Width (in)
0.62992125984252
Profile Height (mm)
20
Profile Height (in)
0.78740157480315
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files