Product Description
- Full extension
- Positive stop
- Non-handed
- Hold-out detent
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
263
Length or Depth of Item when closed (mm)
400
Length or Depth of Item when closed (in)
15.75
Length or Depth of Item when open (mm)
814
Length or Depth of Item when open (in)
32.0625
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
9.2
Load Capacity (lbs/pr)
20
Slide Length (mm)
400
Slide Length (in)
15.748031496063
Travel Length (mm)
414
Travel Length (in)
16.2992125984252
Profile Width (mm)
16
Profile Width (in)
0.62992125984252
Profile Height (mm)
20
Profile Height (in)
0.78740157480315
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files