Product Description
- Full extension
- Positive stop
- Non-handed
- Hold-out detent
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
330
Length or Depth of Item when closed (mm)
500
Length or Depth of Item when closed (in)
19.6875
Length or Depth of Item when open (mm)
1014
Length or Depth of Item when open (in)
39.9375
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
16
Width of Item (in)
0.6875
Load Capacity (kg/pr)
8.7
Load Capacity (lbs/pr)
19
Slide Length (mm)
500
Slide Length (in)
19.6850393700787
Travel Length (mm)
514
Travel Length (in)
20.2362204724409
Profile Width (mm)
16
Profile Width (in)
0.62992125984252
Profile Height (mm)
20
Profile Height (in)
0.78740157480315
Mounting Type
Side mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3mm Flat Head Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files