Product Specifications
Material
Zinc Alloy, Steel, ABS
Finish
White, Black
Load Capacity (kg/pr)
40
Load Capacity (lbs/pr)
88
Max. Door Height (mm)
2700
Max. Door Height (in)
106-5/16"
Max. Door Width (mm)
900
Max. Door Width (in)
35-7/16"
Min. Door Thickness (mm)
36
Min. Door Thickness (in)
1-7/16"