Product Description
- Only 15.5mm in height with small deflection, suitable for various places
- Grease (NSF H1 Registered Food Grade Lubricants) for food machinery is used
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
29
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
15.5
Height of Item (in)
0.625
Width of Item (mm)
5.2
Width of Item (in)
0.25
Load Capacity (kg/pr)
21
Load Capacity (lbs/pr)
46.2
Mounting Type
Side-mount
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Screw M2.6
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files