AE-DH015-MR

FUNNEL - AE-DH015-MR

MSRP:
$116.00 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Sold Separately Hose:AE-DH4540-1(Below), Strainer:AE-DH020K-45(P.796)
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
270
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
95
Height of Item (in)
3.75
Width of Item (mm)
150
Width of Item (in)
5.9375
For Horizontal Installation
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N

Related Products

304 STAINLESS STEEL MULTI-PURPOSE GROMMET 6-11/16" DIAMETER (MIRROR) - AN-DH015-MR

$94.50
304 STAINLESS STEEL MULTI-PURPOSE GROMMET 6-11/16" DIAMETER (SATIN) - AN-DH015-HL

$112.00
304 STAINLESS STEEL MULTI-PURPOSE GROMMET 6-11/16" DIAMETER (GOLD) - AN-DH015-GP

$197.40