Product Description
- Sold Separately Hose:AE-DH4540-1(Below), Strainer:AE-DH020K-45(P.796)
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
490
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.875
Height of Item (mm)
150
Height of Item (in)
5.9375
Width of Item (mm)
200
Width of Item (in)
7.875
For Horizontal Installation
Y
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
Y
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files