Product Description
- Glass door bracket for HES3D-120 series.
- Hinge is completely hidden when looking through the glass.
- Screw covers match the bracket with the hinge finish.
- Glass thickness: 3/16"-5/16" (5~8 mm)
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
619
Length or Depth of Item when closed (mm)
31.2
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
160
Height of Item (in)
6.3125
Width of Item (mm)
43
Width of Item (in)
1.75
Load Capacity (kg/pr)
30
Load Capacity (lbs/pr)
66
Max. Door Height (mm)
2000
Max. Door Height (in)
78.75
Max. Door Width (mm)
750
Max. Door Width (in)
29.5
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Holes
3
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M5 x 12, M4 x 12
Fasteners Type
Machine tapped screws
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files