Product Description
- Cylinder lock designed for glass showcases.
- GS-GL3 lock is compatible with GS-GH5 hinge.
- Thick deadbolt provides added security and quick, easy installation, the only drilling required is a round hole.
- Locking direction can be changed by turning the case lock and cylinder.
- 90° key rotation angle.
- Maximum 120 key changes.
- Key not removable when unlocked. This allows key to be used as a pull or knob.
- Strike plate acts as a door stopper for stable locking operation.
Product Specifications
Material
Zinc Alloy, Steel, Chloroprene Rubber
Finish
Chrome
Weight of Item (g)
205
Length or Depth of Item when closed (mm)
32.7
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
46
Height of Item (in)
1.8125
Width of Item (mm)
46
Width of Item (in)
1.8125
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.1875
Master Keying Availability
N
Key Changes
120
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Cross-recessed countersunk tapping screw M3 ×14
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files