GS-GL3-R-CR-KD

Glass Door Cam Lock (Keyed Differently) - GS-GL3-R-CR-KD

MSRP:

Contact Us

Product Specifications
Material
Zinc Alloy, Steel, Chloroprene Rubber
Finish
Chrome
Weight of Item (g)
205
Length or Depth of Item when closed (mm)
32.7
Length or Depth of Item when closed (in)
1.3125
Height of Item (mm)
46
Height of Item (in)
1.8125
Width of Item (mm)
46
Width of Item (in)
1.8125
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.1875
Master Keying Availability
N
Key Changes
120
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Type
Cross-recessed countersunk tapping screw M3 ×14
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N

Related Products

Glass Door Cam Lock (Keyed Differently) - GS-GL3-NR-CR-KD

Glass Door Cam Lock (Keyed Differently) - GS-GL3-R-BL-KD

Glass Door Cam Lock (Keyed Differently) - GS-GL3-R-GP-KD

Glass Door Cam Lock (Keyed Differently) - GS-GL3-NR-GP-KD

Glass Door Cam Lock (Keyed Differently) - GS-GL3-NR-BL-KD