GS-GH5-BL

GLASS DOOR HINGE BLACK - GS-GH5-BL

MSRP:
$101.90
Product Description
  • Hinge for inset glass door for glass showcase
  • Can be used together with glass bracket GS-GB5 (below) and lock GS-GL5
  • Temporary holding feature allows for easy installation of the door by one person
  • Sideways adjustment (±2.5 mm) possible after installation of the door
  • Finishes: Chrome, Gold Plated
  • Sold in pairs
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
280
Length or Depth of Item when closed (mm)
16.5
Length or Depth of Item when closed (in)
0.6875
Height of Item (mm)
46
Height of Item (in)
1.8125
Width of Item (mm)
48
Width of Item (in)
1.9375
Load Capacity (kg/pr)
8
Load Capacity (lbs/pr)
17.6
Max. Door Height (mm)
900
Max. Door Height (in)
35.4375
Max. Door Width (in)
23.625
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.25
Min. Door Thickness (mm)
4
Min. Door Thickness (in)
0.1875
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

GLASS DOOR HINGE CHROME - GS-GH5-CR

$110.30
Image coming soon

$18.20
GLASS DOOR HINGE 24K GOLD - GS-GH5-GP

$138.60
BRACKET FOR GS-GH5 HINGES - GS-GB5-R-BL

$35.60
BRACKET FOR GS-GH5 HINGES - GS-GB5-L-BL

$35.60