Product Description
- Glass hinge with catch
- For overlay use
- Suitable for showcases
- Mounting position adjustable: Vertically±1 mm, Horizontally±1.2 mm
Product Specifications
Material
Brass
Finish
Satin Nickel
Weight of Item (g)
216
Length or Depth of Item when closed (mm)
54.3
Length or Depth of Item when closed (in)
2.1875
Height of Item (mm)
45
Height of Item (in)
1.8125
Width of Item (mm)
45
Width of Item (in)
1.8125
Load Capacity (kg/pr)
15
Load Capacity (lbs/pr)
33
Max. Door Height (mm)
1200
Max. Door Height (in)
47.25
Max. Door Width (mm)
600
Max. Door Width (in)
23.625
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Knuckles
5
Holes
3
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3.5mm or #5 self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files