Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
806
Length or Depth of Item when closed (mm)
62
Length or Depth of Item when closed (in)
2.5
Height of Item (mm)
144
Height of Item (in)
5.6875
Width of Item (mm)
122
Width of Item (in)
4.8125
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Detent
N
Ball Bearing
N
Knuckles
2
Holes
5
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4.8 X 32, M5 X 16
Fasteners Type
Wood Screw, Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files