Product Specifications
Material
Zinc Alloy, Rubber, Brass
Finish
Gold
Weight of Item (g)
400
Length or Depth of Item when closed (mm)
40
Length or Depth of Item when closed (in)
1.625
Height of Item (mm)
58.5
Height of Item (in)
2.3125
Width of Item (mm)
62
Width of Item (in)
2.5
Max. Door Thickness (mm)
10
Max. Door Thickness (in)
0.375
Min. Door Thickness (mm)
6
Min. Door Thickness (in)
0.25
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3 x 14mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N