Image coming soon
1300GL-KD

GLASS DOOR LOCK K.D. - 1300GL-KD

MSRP:
$65.90
Product Specifications
Material
Brass, Stainless Steel, Steel
Finish
Satin Nickel
Length or Depth of Item when closed (mm)
31.6
Length or Depth of Item when closed (in)
1.25
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
33
Width of Item (in)
1.3125
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
5
Min. Glass Thickness (in)
0.1875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7x13
Is NSF Compliant
N
Is Accessory
N
Downloadable Files

Related Products

GLASS DOOR LOCK, MASTER (0675) - 1300GL-MK

$84.00
Image coming soon

$65.90
GLASS DOOR LOCK (CHROME), KEYED DIFFERENT - GS-GL20-CR-KD

MSRP: $196.00
$178.00
GLASS DOOR LOCK (GOLD), KEYED DIFFERENT - GS-GL20-GP-KD

$225.00
GLASS DOOR LOCK (BLACK), KEYED DIFFERENT - GS-GL20-BL-KD

$209.00