Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
2400
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
161.4
Height of Item (in)
6.375
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Thickness (mm)
13.5
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
8
Min. Door Thickness (in)
0.3125
Max. Glass Thickness (mm)
13.5
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Master Keying Availability
Y
Million Lock
Y
Key Changes
3000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N