Product Description
- A cylinder lock for high-end glass showcases.
- Designed for use with the GS-GH50 hinge, complements retail fixtures.
- Thick stainless steel deadbolt for added security.
- The keys are dimple type and reversible.
- Key number can be changed without replacing the cylinder. (Easy key change)
- The key number can be changed up to 2 times. Previous keys cannot be used again after changing the key number.
- A cover hides the key hole.
- The face plate can be used as a handle to open the door.
- The only drilling required for the cabinet is a round hole. This makes the installation very quick.
- Special type which does not have the construction key system is also available. (Key changes: 3,000 per master key)
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
600
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
161.4
Height of Item (in)
6.375
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Thickness (mm)
13.5
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
8
Min. Door Thickness (in)
0.3125
Max. Glass Thickness (mm)
13.5
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Master Keying Availability
Y
Million Lock
Y
Key Changes
3000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files