GS-GL50-CR-KD

GLASS DOOR LOCK KEY DIFFERENT (CHROME) - GS-GL50-CR-KD

MSRP:
$441.00
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
600
Length or Depth of Item when closed (mm)
48
Length or Depth of Item when closed (in)
1.9375
Height of Item (mm)
161.4
Height of Item (in)
6.375
Width of Item (mm)
45
Width of Item (in)
1.8125
Max. Door Thickness (mm)
13.5
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
8
Min. Door Thickness (in)
0.3125
Max. Glass Thickness (mm)
13.5
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Master Keying Availability
Y
Million Lock
Y
Key Changes
3000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
4 x 20 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
2d/3d files

Related Products

GLASS DOOR LOCK KEY DIFFERENT (BLACK) - GS-GL50-BL-KD

$472.00
GLASS DOOR LOCK KEY ALIKE (CHROME) - GS-GL50-CR-20590010

$441.00
GLASS DOOR LOCK (CHROME), KEYED DIFFERENT - GS-GL20-CR-KD

MSRP: $196.00
$178.00
GLASS DOOR LOCK KEY DIFFERENT (GOLD PLATED) - GS-GL50-GP-KD

$504.00
GLASS DOOR LOCK (GOLD), KEYED DIFFERENT - GS-GL20-GP-KD

$225.00