GS-GH50-GP

GLASS HINGE 24K GOLD - GS-GH50-GP

MSRP:
$861.00
Product Description
  • Designed for large inset glass showcases, sold in sets of 2.
  • Recommended for use with the GS-GL5 lock for design coordination.
  • Doors can be temporary held in frames before fixing screws for easy installation.
  • The door position can be adjusted by ± 3 mm right and left post installation. (Horizontal adjustment screw).
  • The gap below the door can be adjusted from 7 up to 12 mm post installation. (Height adjustment ring)
  • Prioritize the door weight when determining the glass size.
  • Shatter proof films are recommended to be used on glass doors for safety.
Product Specifications
Material
Zinc Alloy
Finish
Gold Plated
Weight of Item (g)
2400
Length or Depth of Item when closed (mm)
28
Length or Depth of Item when closed (in)
1.125
Height of Item (mm)
77
Height of Item (in)
3.0625
Width of Item (mm)
120
Width of Item (in)
4.75
Load Capacity (kg/pr)
50
Load Capacity (lbs/pr)
110
Max. Door Height (mm)
2500
Max. Door Height (in)
98.4375
Max. Door Width (in)
35.4375
Max. Glass Thickness (mm)
12.7
Max. Glass Thickness (in)
0.5
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
Holes
2
Adjustable
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files
2d/3d files

Related Products

GLASS DOOR HINGE 24K GOLD - GS-GH5-GP

$138.60
GLASS HINGE CHROME - GS-GH50-CR

$656.00
GLASS HINGE BLACK - GS-GH50-BL

$619.00
GLASS HINGE GOLD - GS-GH20-GP

$234.20
BRACKET FOR GS-GH5 HINGES - GS-GB5-L-GP

$46.70