GS-GH20-GP

GLASS HINGE GOLD - GS-GH20-GP

MSRP:
$234.20
Product Description
  • Glass showcase hinge for inset door application
  • Can be used with the Million Lock Cylinder GS-GL2 to ensure unified design (lock, catch and hinge)
  • Temporary hold function that enables a single person to install the door
  • Adjustments for up to ± 3mm by simply turning the adjustment screw
Product Specifications
Material
Zinc Alloy
Finish
Gold PLATING
Weight of Item (g)
567
Length or Depth of Item when closed (mm)
18
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
64
Height of Item (in)
2.5625
Width of Item (mm)
72
Width of Item (in)
2.875
Load Capacity (kg/pr)
20
Load Capacity (lbs/pr)
44
Max. Door Height (mm)
1600
Max. Door Height (in)
63
Max. Door Width (in)
27.5625
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
6
Min. Glass Thickness (in)
0.25
Adjustable
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files

Related Products

GLASS HINGE CHROME - GS-GH20-CR

$194.30
GLASS HINGE BLACK - GS-GH20-BL

$189.00
GLASS HINGE 24K GOLD - GS-GH50-GP

$861.00
BRACKET FOR GS-GH20 HINGES - GS-GB20-R-GP

$68.30
BRACKET FOR GS-GH20 HINGES - GS-GB20-L-GP

$68.30