Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
351
Length or Depth of Item when closed (mm)
65
Length or Depth of Item when closed (in)
2.5625
Height of Item (mm)
40.5
Height of Item (in)
1.625
Width of Item (mm)
40
Width of Item (in)
1.625
Min. Door Thickness (mm)
8
Min. Door Thickness (in)
0.3125
Max. Glass Thickness (mm)
8
Max. Glass Thickness (in)
0.3125
Min. Glass Thickness (mm)
0
Min. Glass Thickness (in)
0
Master Keying Availability
Y
Million Lock
N
Key Changes
24
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files