Product Specifications
Material
316 Stainless Steel
Finish
Zwei L
Weight of Item (g)
293
Length or Depth of Item when closed (mm)
150
Length or Depth of Item when closed (in)
5.9375
Height of Item (mm)
56
Height of Item (in)
2.25
Width of Item (mm)
56
Width of Item (in)
2.25
Max. Panel Depth (mm)
120
Max. Panel Depth (in)
4.75
Max. Panel Width (mm)
640
Max. Panel Width (in)
25.1875
Max. Glass Thickness (mm)
10
Max. Glass Thickness (in)
0.375
Min. Glass Thickness (mm)
8
Min. Glass Thickness (in)
0.3125
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M8 X 55 mm
Fasteners Type
Hex Socket Cap Screw, Concrete Anchor
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files