Product Description
- Snap-in glide base for sheet metal 1/32 to 1/16 (0.8-1.6 mm) thick
Product Specifications
Material
Plastic (POM)
Finish
Gray
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
43
Length or Depth of Item when closed (in)
1.75
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
43
Width of Item (in)
1.75
Load Capacity (kg)
50
Load Capacity (lbs)
110
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files