Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
1800
Length or Depth of Item when closed (mm)
107
Length or Depth of Item when closed (in)
4.25
Height of Item (mm)
60
Height of Item (in)
2.375
Width of Item (mm)
107
Width of Item (in)
4.25
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files