Product Specifications
Material
Brass
Finish
Nickel
Weight of Item (g)
2360
Length or Depth of Item when closed (mm)
117
Length or Depth of Item when closed (in)
4.625
Height of Item (mm)
70
Height of Item (in)
2.8125
Width of Item (mm)
117
Width of Item (in)
4.625
Automatic Height Adjustment
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
8.5 mm bolt
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N
Downloadable Files