Product Description
- Specially designed for use with the GS-GH5 glass hinge.
- Can be simply installed with screws without the need for recessing and insert nuts.
- Comes with a spacer which can increase the gap below doors from 1/8 to 3/16" (3 to 5 mm).
- Sold as a set: two brackets and one spacer.
Product Specifications
Material
430, 303 Stainless Steel, POM
Finish
Black, Plain
Weight of Item (g)
20
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
Y
Downloadable Files