Product Description
Glass Case Locks to Protect Your Stock: GS-GL5 Cam Locks
Guard your display showcases effectively with the stylish, long-lasting Million Lock Series by Sugatsune. This elegant case lock (Product No. GS-GL5-BL-KA, formerly listed as Product No. GS-GL5-BL-D) is a precision-engineered cam lock featuring a clean, black finish. This look supports a dignified, minimalistic decor that will be right at home in many kinds of retail shops. Made to order with up to 1 million key changes and 2,52 master key changes, our Million Lock Series is the very best in our offerings for showcase locks. Glass door security is a must for deterring crimes of opportunity and protecting your stock. See Product Information
Product Specifications
Material
Brass
Finish
Matte Black
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
42.5
Height of Item (mm)
43
Width of Item (mm)
48
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness(mm)
8
Max. Glass Thickness(in)
0.3125
Min. Glass Thickness(mm)
5
Min. Glass Thickness(in)
0.1875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 x 13 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files