GS-GL5-BL-KD

- GS-GL5-BL-KD

MSRP:
$119.00
Product Description

    Discover GS-GL5 Display Case Cam Locks for Glass Showcases

    Presentation matters! Guard your showcases in style with cam locks from our durable, high-quality Million Lock Series, GS-GL5. This elegant glass display case lock (Product No. GS-GL5-BL-KD, formerly listed as Product No. GS-GL5-BL-B) is a precision-engineered cam lock with a clean, black finish. It offers smooth performance for the end user, and a crisp, clean look that will fit right into many different kinds of retail shops. See Product Information
Product Specifications
Material
Brass
Finish
Matte Black
Weight of Item (g)
160
Length or Depth of Item when closed (mm)
42.5
Height of Item (mm)
43
Width of Item (mm)
48
Max. Door Thickness (mm)
8
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Max. Glass Thickness(mm)
8
Max. Glass Thickness(in)
0.3125
Min. Glass Thickness(mm)
5
Min. Glass Thickness(in)
0.1875
Master Keying Availability
Y
Million Lock
Y
Key Changes
1000000
Glass Installation
Y
Sheet Metal Installation
N
Wood Installation
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7 x 13 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products